Novium 7/8/10/12W IP65 IK10 3000/4000K Emergency Photocell Black
JC130011PC
- Photocell for daylight sensing control
- Multiple Wattage selectable between 7W, 8W, 10W and 12W
- Two colour selectable, 3000K & 4000K
- Downward beam angle aids in the reduction of light pollution
- IP65 and IK10 protection
- Up to 144 LpcW