LED Strip 40m 24V 4.8W IP20 4000K
JC121414
- Dimmable depending on driver
- 3000K and 4000K colour temperatures available
- IP20 and IP65 options
- Profile options are: surface, slimline surface, recessed, corner, plaster in and plaster in slimline
- 120 LED's per metre, 5cm cut points