IllumaTech Dimmer Switch for Fluorescent Mark 10 Ballasts, USMCA Compliant
IPX10-1FZ
1000VA, 120 Volt AC 60Hz, Single-Pole & 3-Way, IllumaTech Preset Electro-Mechanical Electronic Mark 10 Powerline Fluorescent Slide Dimmer, ARRA and USMCA compliant - White, Ivory & Light Almond
- INNOVATIVE – Designed to dim fluorescent bulbs
- FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately)
- CONVENIENT – Separate ON/OFF push button allows you to set and keep preferred dimming level
Specifications
Instruction Sheet
Technical Information
-
General Information
UPC : 078477526873
Product Features
Action : Standard ON/OFF
Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Color : White, Ivory, Light Almond
Color Change Kit : IPKIT Series
Frequency : 60 Hz
Light : None
Load Rating : 1000VA
Load Type : Fluorescent Dimmer for Mark 10® Powerline Ballast
Ordering Notes : Incl White, Ivory and Light Almond Color Kit
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA/NOM
Style Name : IllumaTech
Switch Type : Single-Pole & 3-Way
Type : Slide
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- USMCA Compliant
- Fluid slide movement allows fine adjustment of light level with minimum effort
- Easy-to-use push button switch
- Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
- Provides single pole and multi-location lighting control when used with a 3-way switch
- Built-in radio/TV interference filter