IllumaTech Dimmer Switch for Fluorescent Mark 10 Ballasts
IPX10-10Z
1000VA, 120 Volt AC 60Hz, Single-Pole & 3-Way, IllumaTech Preset Electro-Mechanical Electronic Mark 10 Powerline Fluorescent Slide Dimmer - White, Ivory & Light Almond
- INNOVATIVE – Designed to dim fluorescent bulbs
- FLEXIBLE – Can be used in a single-pole or 3-way installation (with a 3-way switch, sold separately)
- CONVENIENT – Separate ON/OFF push button allows you to set and keep preferred dimming level
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477282137
Product Features
Action : Standard ON/OFF
Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Color : White, Ivory, Light Almond
Frequency : 60 Hz
Light : None
Load Rating : 1000VA
Load Type : Fluorescent Dimmer for Mark 10® Powerline Ballast
Ordering Notes : Incl White, Ivory and Light Almond Color Kit
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA/NOM
Style Name : IllumaTech
Switch Type : Single-Pole & 3-Way
Type : Slide
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- USMCA Compliant
- Fluid slide movement allows fine adjustment of light level with minimum effort
- Easy-to-use push button switch
- Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
- Provides single pole and multi-location lighting control when used with a 3-way switch
- Built-in radio/TV interference filter
Related Videos
Leviton Decora Devices
Leviton Presents: How to Install a Dimmer in a 3-way Application
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors