Loading...

IllumaTech 600VA (277V) Fluorescent Dimmer Switch for Mark 10 Powerline Ballast, Single Pole or 3-Way, White, Ivory and Light Almond faceplates included

IPX06-70Z

600VA, 277 Volt AC 60Hz, Single-Pole & 3-Way, IllumaTech Preset Electro-Mechanical Electronic Mark 10 Powerline Fluorescent Slide Dimmer, - White face assembled to device. Ivory and Light Almond color change kits included.

Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset push button switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Models are available for incandescent, LED, CFL, magnetic or electronic low-voltage, Mark 7 and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control.

Country of Origin : China

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477282120

  • Product Features

    Action : Standard ON/OFF

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    Color Change Kit : IPKIT Series

    Frequency : 60 Hz

    Light : None

    Load Rating : 600VA

    Load Type : Fluorescent Dimmer for Mark 10® Powerline Ballast

    Ordering Notes : Incl White, Ivory and Light Almond Color Kit

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : UL/CSA/NOM

    Style Name : IllumaTech

    Switch Type : Single-Pole & 3-Way

    Type : Slide

    Voltage : 277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

Features & Benefits

  • Fluid slide movement allows fine adjustment of light level with minimum effort
  • Easy-to-use push button switch
  • Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
  • Provides single pole and multi-location lighting control when used with a 3-way switch
  • Built-in radio/TV interference filter

Related Videos

Leviton Decora Devices

Leviton Presents: How to Install a Dimmer in a 3-way Application

Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications