IllumaTech 600VA (120V) Fluorescent Dimmer Switch for Mark 10 Powerline Ballast, Single Pole or 3-Way, White, Ivory and Light Almond faceplates included
IPX06-10Z
600VA, 120 Volt AC 60Hz, Single-Pole & 3-Way, IllumaTech Preset Electro-Mechanical Electronic Mark 10 Powerline Fluorescent Slide Dimmer, - White face assembled on device. Ivory and Light Almond color change kits included.
Leviton offers many products that will help lower electrical costs and add convenience to everyday living. Simply replacing standard switches with dimmers reduces energy consumption and extends bulb life. IllumaTech Preset Dimmers and Fan Speed Controls feature a low-profile fluid slide bar movement for fine adjustment of light levels or fan speeds that’s accompanied by an easy-to-use ON/OFF preset push button switch. The switch provides quick ON/OFF control without disturbing your favorite pre-selected settings. Models are available for incandescent, LED, CFL, magnetic or electronic low-voltage, Mark 7 and Mark 10 Powerline dimming-ballast fluorescent lighting, and quiet and standard fan speed control.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477282113
Product Features
Action : Standard ON/OFF
Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red
Color : White, Ivory, Light Almond
Color Change Kit : IPKIT Series
Frequency : 60 Hz
Light : None
Load Rating : 600VA
Load Type : Fluorescent Dimmer for Mark 10® Powerline Ballast
Ordering Notes : Incl White, Ivory and Light Almond Color Kit
Preset : Preset
Protection : Radio/TV Filter
Standards and Certifications : UL/CSA/NOM
Style Name : IllumaTech
Switch Type : Single-Pole & 3-Way
Type : Slide
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Fluid slide movement allows fine adjustment of light level with minimum effort
- Easy-to-use push button switch
- Attractive styling coordinates perfectly with Leviton’s complete line of Decora wiring devices
- Provides single pole and multi-location lighting control when used with a 3-way switch
- Built-in radio/TV interference filter
Related Videos
Leviton Decora Devices
Leviton Presents: How to Install a Dimmer in a 3-way Application
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors