Decora Vacancy Motion Sensor In-Wall Switch, Manual-On, 2.5A, Single Pole
IPVN2-1LW
- ENERGY SAVING – Manual ON/Automatic OFF
- AMPLE COVERAGE - Provides 180-Degree field of view, 900 square feet of coverage
- PRACTICAL – Ideal for high traffic areas like bathrooms, hallways and kids’ bedrooms
- DEPENDABLE – Neutral wire required for installation, can be used in retrofit or new construction
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477667415
Product Features
Auto-ON/Auto-OFF : No
California Title 24 : Yes
Color : White
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft.
Ground Connection : No
LED Color : Green
Load Rating : 150W LED/CFL, 300W Incandescent/Halogen, 1/6 HP, 200VA Fluorescent Ballast, 2.5A Resistive
Neutral : Required
Pole : 1
Sensor Technology : Passive Infrared
Sensor Type : Vacancy
Standards and Certifications : UL, FCC
Style Name : Decora
Switch : Relay
Time Delay : 30S, 5M, 15M, 30M
Torque Range : 14 – 18 in.-lbs.
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Switches LED, CFL, Incandescent, Halogen, Motor, Fluorescent and Resistive Loads using relay technology
- Manual ON/Automatic OFF operation for seamless energy management
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual OFF light switching at any time
- Segmented lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 5 minutes, 15 minutes and 30 minutes
- LED Indicator Light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatible with both electronic and magnetic ballasts or 1/6 HP loads
- Fits in standard wallbox and replaces single-pole wall switch
- Neutral wire required, suitable for retrofit and new construction applications
- Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device requirements
- Five-Year Limited warranty
Patents
- CA2708330
- MX315382
- MX38587
- US7924155
- US8944859
- US8981299
- USD706726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors