Innovator Lighting Control Console
INNOVATOR
The Innovator series from Leviton consists of a choice of four lighting consoles that unify advanced theatrical functions with sophisticated control for a high level of functionality at an economical price. U.S. Patent Numbers: 6,930,455 & 6,020,825 & 5,668,537
Instruction Sheet
Documents
Technical Information
Electrical Specifications
Voltage : 120/230 VAC
Mechanical Specifications
Handles : 48
Output : 3 DMX/CMX
Product Features
Audio Input : Yes
Automated Channels : 256
Circuits/Channels : 512
Control Style : DMX
Cues : 600 per show, Multi-Part Cues, 8 Parts per Cue
DMX Channels : 1,536
DMX Input : 1
Dedicated Moving Light Channels : 512
MIDI : Yes
Memory Scene : 2
Monitor : Video and LCD Display (Sold Separately)
Product Category : Controls
Product Line : Innovator
Product Type : Lighting Console
Submaster : 192
Submaster Pages : 5
Features & Benefits
- Up to 1,112 Control Channels
- Dedicated Attribute Encoders
- Single Scene & Two Scene Modes
- Large Trackball for both automated and conventional
- Portable moving lights definitions
- Up to 256 automated devices
- Alpha-Numeric labeling
- Proportional Soft Patch
- 1,536 DMX Channels
- Ethernet Compatible