iSeries e Dimmer Module, 120V, 2.4kw
IED18-120
DISCONTINUED
iSeries e, single dimmer module, 120V, 2.4kw, 800uS
Leviton iSeries e™ dimmer modules are used in conjunction with iSeries e™ dimmer racks.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477329030
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 2400
Product Features
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : Dimmer Module
Features & Benefits
- Power regulation gives smooth consistent power output despite fluctuations in line power input
- LEDs on each module offer immediate local feedback at the rack
- Individual module overtemp warning and shutdown feature
- Control signal is optically isolated to 2,000 Volts
- High performance 800 microsecond rise time
- Rugged mechanical design for reliability
- “Floating” load and line connectors allow for smooth insertion and removal of the modules and ensures the integrity of all power and control contacts
- User serviceable components
- 120V Units UL Listed and C-UL Listed
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors