iSeries Quad, Control Module
IECM0-148
DISCONTINUED
iSeries I48E/96E Quad Control Module
Leviton iSeries ™ Quad control modules are used in conjunction with iSeries ™ Quad dimmer racksDo you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.
Visit residential dimmers to browse ideas for your home!
Country of Origin : United States
Instruction Sheet
Technical Information
-
General Information
UPC : 078477638927
Electrical Specifications
Voltage : 120/230 VAC
Product Features
Circuits/Channels : 24
Product Category : System or Network
Product Line : iSeries e
Product Type : Quad Control Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors