Dual Constant Module for iSeries E Dimmer Racks, 1.8KW
IAC20-115
DISCONTINUED
i Series e, dual constant module, 120V, 1.8KW
Leviton iSeries e ™ dimmer modules are used in conjunction with iSeries e ™ dimmer racks
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477328873
Electrical Specifications
Voltage : 120 VAC
Wattage Per Channel : 1800
Product Features
Product Category : Dimmer Packs/Racks
Product Line : iSeries e
Product Type : Constant Module
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors