HKSWP-GDX
Hospitality Key Card Switch with Color Change Kit, 120-277V, No Neutral, Title 24 compliant, ASHRAE 90.1 compliant
Leviton’s keycard switches are designed to provide energy savings for the hospitality industry by ensuring that no devices are left on when the room in not in use. These switches control electrical circuits by simply inserting or removing the guest’s access card into the device.
Country of Origin : China
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477529294
Product Features
Color : White, Ivory, Light Almond
Product Line : Hotel Keycards
Product Type : Key Card Switch
Features & Benefits
- Keycard switch functions as dependable vacancy sensor when guest leaves and removes card
- Reduce energy costs by ensuring circuits are ON only during occupancy (when keycard is in switch)
- Attractive low profile design with color change kit to meet the most common room designs or decor
- LED lighting illuminates the card slot for ease of locating in a dark room
- High Inrush Stability (H.I.S. Technology)
- Zero crossing circuitry optimizes relay operation for reliable, long-life operation
- Robust mechanical latching relay is durable for all load types
- No neutral model (HKSWP-GDX) is specially designed for retrofit applications where neutral wires are not available
- Low voltage model is compatible with applications utilizing Building Automation Systems, Energy Management Systems, and lighting control panels
- Fully rated to protect the entire circuit with UL Listing and 20A relay