244/480 Volt, Surge Replacement Module
HC277-M53
244/480 VAC Surge Replacement Module. For use with the following surge panel: 75277-7M3 (7)
Leviton’s 74000/75000 Series panel mounted surge protective devices provide seven-mode protection in 120/208V and 277/480V WYE-configured, 3-phase systems. These Type 2 devices are designed for installation at the service entrance, at branch panels, or as dedicated transient surge protection for critical equipment. Both series feature individually fused metal-oxide varistor arrays; the 74000 Series uses 40mm-diameter MOV's while the 75000 Series uses 53mm-diameter MOV's.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477130728
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors