15A SmartlockPro® GFCI Combination 24W(4.8A) Type A USB In-Wall Charger Outlet
GUSB1-T
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, SmartlockPro® Self-Test GFCI Combination Type A USB In-Wall Charger, Wire Leads, NEMA 5-15R, 24W (4.8 Amps), Dual Type-A/A USB Chargers, screws and self-grounding clip included - Light Almond
- SAFE - Delivers continuous ground fault protection, automatically self-tests to ensure it can respond to a ground fault
- FAST CHARGING - Smart chip technology provides over 2X the charging power of other GFCI USB outlets for a faster charge
- CODE REQUIRED - Fulfill NEC® requirements anywhere GFCI protection is needed
- SIMPLE - Status indicator light provides simple, intuitive feedback
- INSTALL - Requires extra deep wallbox for installation
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477576625
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Electrical Specifications
Grounding : Self-Grounding
Ratings : 15A - 125V, 4.8A @ 5V
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Environmental Specifications
Flammability : UL94, 5VA
Operating Temperature : -10°C to 40°C
Material Specifications
Body Material : Thermoplastic
Color : Light Almond
Cover Material : Thermoplastic
Face Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Line Contacts : Brass Double Wipe .031 Thick
Product ID : Stamped on Strap
Strap Material : Galvanized Steel
Terminal ID : Green lead - GND. Line and load both have: Black lead - Hot, White lead - Neutral
Mechanical Specifications
Pole : 2
Tamper Resistant : Yes
Torque Range : 14-18 lbs.
Type : GFCI/USB Combination
Voltage : 125 VAC
Wire : 5
Product Features
Amperage : 15 A
At Rated Voltage : 1 HP
Brand : SmartlockPro
Color : Light Almond
Feature : Self-Test
Flammability : UL94, 5VA
Grade : Residential/Commercial Specification Grade
Grounding : Self-Grounding
Pole : 2
Product Type : GFCI/Outlet/USB Combo
Tamper Resistant : Yes
Termination : Wire leads (12AWG)
Trip Level : Class A, 5mA plus or minus 1mA
Type : GFCI/USB Combination
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Wire : 5
Standards & Certifications
ANSI : Yes
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : Yes
FCC Part 15 : Class B
Fed Spec WC-596 : No
Listed : cCSAus
NOM : Yes
UL 1310 : Yes
UL 498 : Yes
Warranty : 2-Year Limited