Loading...
Product added to your list. To view the list, Click Here

20A SmartlockPro® Self-Test GFCI Combination 24W(4.8A) Type A/C USB In-Wall Charger Outlet – Black

GUAC2-E

20 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-Test SmartlockPro® Self-Test GFCI Combination Type A/C USB In-Wall Charger, Wire Leads, NEMA 5-20R, 24W (4.8 Amps), Type-A/C USB Chargers, screws and self-grounding clip included – Black

  • SAFE – Delivers continuous ground fault protection, automatically self-tests to ensure it can respond to a ground fault
  • FAST CHARGING – Smart chip technology provides over 2X the charging power of other GFCI USB outlets for a faster charge
  • CODE REQUIRED – Fulfill NEC® requirements anywhere GFCI protection is needed
  • SIMPLE – Status indicator light provides simple, intuitive feedback
  • INSTALL – Requires extra deep wallbox for installation

Color: Black

UPC Code: 078477996126
Country of Origin : China
NEMA 5-20R

Product Information

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

    Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

  • Electrical Specifications

    Grounding : Self-Grounding

    Operating Temperature : -10°C to 40°C

    Ratings : 15A - 125V, 4.8A @ 5V

    Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current

    Voltage : 125 VAC

  • Environmental Specifications

    Flammability : UL94, 5VA

    Grounding Wire : Green ground wire

    Operating Temperature : -10°C to 40°C

  • Material Specifications

    Body Material : Thermoplastic

    Color : Black

    Cover Material : Thermoplastic

    Face Material : Thermoplastic

    Grade : Residential/Commercial Specification Grade

    Line Contacts : Brass Double Wipe .031 Thick

    Notes : Wallplate not included

    Product ID : Ratings are permanently marked on device

    Strap Material : Galvanized Steel

    Terminal ID : Green lead - GND. Line and load both have: Black lead - Hot, White lead - Neutral

    Yoke : Zinc-Plated Steel

  • Mechanical Specifications

    Pole : 2

    Tamper Resistant : Yes

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : GFCI/USB A/C Combination

    Voltage : 125 VAC

    Wire : 5

  • Product Features

    Amperage : 20 A

    At Rated Voltage : 1 HP

    Brand : SmartlockPro

    Color : Black

    Feature : Self-Test

    Flammability : UL94, 5VA

    Grade : Residential/Commercial Specification Grade

    Grounding : Self-Grounding

    NEMA : 5-20R

    Pole : 2

    Product Type : GFCI/Outlet/USB Combo

    Tamper Resistant : Yes

    Termination : Wire leads (12AWG)

    Trip Level : Class A, 5mA plus or minus 1mA

    Type : GFCI/USB A/C Combination

    Voltage : 125 VAC

    Wallplate : Not included

    Warranty : 2-Year Limited

    Wire : 5

  • Standards & Certifications

    ANSI : Yes

    CSA C22.2 No. 42 : Yes

    CSA-C22.2 No. 144.1-06 : Yes

    FCC Part 15 : Class B

    Fed Spec WC-596 : No

    Listed : cCSAus

    NOM : Yes

    UL 1310 : Yes

    UL 498 : Yes

  • CA2427366
  • CA2515035
  • CA2621644
  • CA2624409
  • CA2677283
  • CA2730014
  • MX251584
  • MX269232
  • MX276626
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US7355117
  • US7697252
  • US7737809
  • US7820909
  • US7868719
  • US8004804
  • US8242362
  • US8587914
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications