15A SmartlockPro® Self-Test GFCI Combination 24W(4.8A) Type A/C USB In-Wall Charger Outlet – Black
GUAC1-E
15 Amp, 125 Volt Receptacle/Outlet, 20 Amp Feed-Through, Tamper-Resistant, Self-Test SmartlockPro® Self-Test GFCI Combination Type A/C USB In-Wall Charger, Wire Leads, NEMA 5-15R, 24W (4.8 Amps), Type-A/C USB Chargers, screws and self-grounding clip included – Black
- SAFE – Delivers continuous ground fault protection, automatically self-tests to ensure it can respond to a ground fault
- FAST CHARGING – Smart chip technology provides over 2X the charging power of other GFCI USB outlets for a faster charge
- CODE REQUIRED – Fulfill NEC® requirements anywhere GFCI protection is needed
- SIMPLE – Status indicator light provides simple, intuitive feedback
- INSTALL – Requires extra deep wallbox for installation
Color: Black
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477996096
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Electrical Specifications
Grounding : Self-Grounding
Operating Temperature : -10°C to 40°C
Ratings : 15A - 125V, 4.8A @ 5V
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Voltage : 125 VAC
Environmental Specifications
Flammability : UL94, 5VA
Grounding Wire : Green ground wire
Operating Temperature : -10°C to 40°C
Material Specifications
Body Material : Thermoplastic
Color : Black
Cover Material : Thermoplastic
Face Material : Thermoplastic
Grade : Residential/Commercial Specification Grade
Line Contacts : Brass Double Wipe .031 Thick
Notes : Wallplate not included
Product ID : Ratings are permanently marked on device
Strap Material : Galvanized Steel
Terminal ID : Green lead - GND. Line and load both have: Black lead - Hot, White lead - Neutral
Yoke : Zinc-Plated Steel
Mechanical Specifications
Pole : 2
Tamper Resistant : Yes
Trip Level : Class A, 5mA plus or minus 1mA
Type : GFCI/USB A/C Combination
Voltage : 125 VAC
Wire : 5
Product Features
Amperage : 15 A
At Rated Voltage : 1 HP
Brand : SmartlockPro
Color : Black
Feature : Self-Test
Flammability : UL94, 5VA
Grade : Residential/Commercial Specification Grade
Grounding : Self-Grounding
NEMA : 5-15R
Pole : 2
Product Type : GFCI/Outlet/USB Combo
Tamper Resistant : Yes
Termination : Wire leads (12AWG)
Trip Level : Class A, 5mA plus or minus 1mA
Type : GFCI/USB A/C Combination
Voltage : 125 VAC
Wallplate : Not included
Warranty : 2-Year Limited
Wire : 5
Standards & Certifications
ANSI : Yes
CSA C22.2 No. 42 : Yes
CSA-C22.2 No. 144.1-06 : Yes
FCC Part 15 : Class B
Fed Spec WC-596 : No
Listed : cCSAus
NOM : Yes
UL 1310 : Yes
UL 498 : Yes
Patents
- CA2621644
- US11831139
- MX308495
- US9053886
- US10483066
- US11349293
- US9276393
- MX338817
- US9368982
- US8587914
- US9496726
- US8242362
- US7355117
- MX302458
- US8599522
- CA2624409
- MX344697
- CA2730014
- US7820909
- US11456138
- US7697252
- CA2857863
- CA2677283
- US7868719
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors