Gas Submeter, 400 CFH, Temp Compensation, Pulse Output
GMP15-401
400 CFH Commercial Gas Submeter with Temp Compensation and Pulse Output, includes 1 in or 1.5 in connector set
The 400 CFH Commercial Gas Submeter uses proven, time-tested diaphragm meter technology in a 3-chamber design to provide accurate measurement across its respective flow range. Long life and low maintenance are assured by the combination of a self-lapping orbital valve, single convolution diaphragms, and lubrication-free bearings. Attention to design makes the meter compact and lightweight for its capacity rating. The 400 CFH Commercial Gas Submeter is designed to be fully compatible with all volume and temperature-integrating instruments available on the market today. The Easy Turn design allows 2 to 3 times more wrench swing than the competition—as much as a full 120 degrees for submeters mounted directly against the wall, drastically simplifying installation.
Specifications
Documents
Technical Information
-
General Information
UPC : 078477649633
Product Features
Meter Configuration : Single Meter
Product Line : Gas Submeters
Product Type : Gas Submeter
Features & Benefits
- 3-chamber design
- Wearless orbital valve
- One-piece, seamless, convoluted diaphragm
- Lubrication-free bearings
- EZ-VU adjustment port
- Instrumentation compatible
- Easy Turn top option for simple installation
- Easy handling
- Lightest 400 class meter
- AMR/AMI compatible
- Meets applicable ANSI B109.1 and ANSI B109.2 standards
- Industry Canada AG-0298 and AG-0385 approved
- State of New York Department of Public Service 91-G-0507, 96-G-0885