Loading...

15 Amp, SmartlockPro® GFCI Receptacle/Outlet, Industrial Grade, DIN Rail Mount

GFNT1-DIN

SmartlockPro GFCI Duplex Receptacle Outlet, Extra Heavy-Duty Industrial Grade, Power Indication, DIN Rail Mount, 15 Amp, 20 Amp Feed-Through, 125 Volt, Terminal Blocks, NEMA 5-15R, 2-Pole, 3-Wire, Grounding - Black

  • COMPATIBLE – Device designed to improve immunity for reduced HF nuisance tripping
Country of Origin : China

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477725757

  • AC Horsepower Ratings

    At Rated Voltage : 1 HP

  • Electrical Specifications

    Grounding : Self-Grounding

    Pole : 2

    Short Circuit Current Rating : 10kA

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -35C to +66C

  • Material Specifications

    Enclosure Cover Material : Polycarbonate

    Enclosure Material : Polycarbonate

    Face Material : PBT

    Line Contacts : Brass

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Screw Terminal Torque : 14-18 in-lbs

    Torque Range : 14 – 18 in.-lbs

    Trip Level : Class A, 5mA plus or minus 1mA

  • Standards and Certifications

    ANSI : C-73

    Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596

    NEMA : WD-1 & WD-6

Patents

  • CA2730014
  • MX302458
  • MX308495
  • MX344697
  • US10483066
  • US11456138
  • US7697252
  • US8587914
  • US8599522
  • US8944859
  • US9053886
  • US9276393

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications