15 Amp SmartlockPro® GFCI Receptacle/Outlet, Hospital Grade, Tamper-Resistant
GFNL1-HGI
SmartlockPro Self-Test GFCI Duplex Receptacle Outlet, Heavy-Duty Hospital Grade, Tamper-Resistant, Power Indication, 15 Amp, 20 Amp Feed-Through, 125 Volt, Back or Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Ivory
Peace of mind, all the time. The SmartlockPro Self-Test GFCI tests itself even if you forget. Designed to meet the latest UL standard for auto-monitoring (self-test) our complete line of self-test GFCIs periodically conduct an automatic internal test to confirm that it can respond to a ground fault. With the slimmest profile on the market, the device allows for fast and easy installation, while Leviton’s patented reset lockout mechanism prevents reset of the GFCI if it is not wired or operating correctly. The SmartlockPro Self-Test GFCI is the smart choice in ground fault circuit interrupter protection.
Color: Ivory
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477723548
Nema : 5-15R
AC Horsepower Ratings
At Rated Voltage : 1 HP
Electrical Specifications
Amperage : 15 A & 20 A Feed-Through
Grounding : Self-Grounding
Pole : 2
Short Circuit Current Rating : 10kA
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Body Material : Polycarbonate
Face Material : PBT
Ground Clips : Brass
Grounding Screw : Plated Steel
Line Contacts : Brass
Shutter Mechanism : Delrin® Acetal
Strap Material : Galvanized Steel
Terminal Clamp : Brass
Terminal Screws : Plated Steel
Mechanical Specifications
Product ID : Ratings are permenantly marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG solid or stranded
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Trip Level : Class A, 5mA plus or minus 1mA
Product Features
Amperage : 15 A & 20 A Feed-Through
Brand : SmartlockPro
Color : Ivory
Device Type : Duplex Receptacle Outlet
Feature : Tamper-Resistant,Power Indication
Function : GFCI
Grade : Heavy-Duty Hospital Grade
NEMA : 5-15R
Tamper Resistant : Yes
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144, FedSpec W-C-596
Certification/Listing : UL, CSA, NOM-ANCE
NEMA : WD-1 & WD-6
Warranty
Warranty : 2-Year Limited
Patents
- CA2621644
- CA2677283
- MX302458
- MX308495
- US7355117
- US7697252
- US7820909
- US7862350
- US7868719
- US8242362
- US8444309
- US8587914
- US8599522
- US9053886
- USD674753
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors