Loading...

15 Amp GFCI Cord Set, 25 Foot, Automatic Reset

GFA15-25C

DISCONTINUED

15 Amp, 120 Volt, 25 ft. Cord Set, Molded-On NEMA Plug (5-15P) and Connector (5-15R), Straight Blade, Automatic Reset GFCI Device, 14-3 SJTW Cord

Portable GFCI Devices from Leviton are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.

Country of Origin : China RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477398845

    RoHS Compliant : Yes

  • AC Horsepower Ratings

    At Rated Voltage : 3/4 Horsepower

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : 2 kA

    Grounding : GFCI Ground Fault

    Pole : 2

    Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current

    Trip Level : 5mA plus or minus 1mA

    Voltage : 120 VAC

    Wire : 3

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -35°C to 66°C

  • Material Specifications

    Blades/Contacts : Brass

    Body Material : Polycarbonate

    Color : Black

  • Mechanical Specifications

    Cord Length : 25 FT.

    Cord Type : 14/3 SJTW

    Product ID : Ratings marked on device label

  • Product Features

    Color : Black

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 : File LR-57811

    NEMA : WD-6

    NOM : 057

    UL 498 : File E-48380

    UL 943 : Class A (GFCI)

    Warranty : 2-Year Limited

Related Videos

Portable GFCIs

How to Use a Leviton Portable GFCI Cord Set

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications