15 Amp GFCI Cord Set, 100 Foot, Automatic Reset
GFA15-100
15 Amp, 120 Volt, 100 ft. Cord Set, Molded-On NEMA Plug (5-15P) and Connector (5-15R), Straight Blade, Automatic Reset GFCI Device, 14-3 SJTW Cord, UL/CSA Listed
Portable GFCI Devices from Leviton are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.
Documents
Technical Information
-
General Information
UPC : 078477420690
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 15 A
Current Interrupting : 2 kA
Pole : 2
Trip Level : 5mA plus or minus 1mA
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -35°C to 66°C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Cord Type : 14/3 SJTW
Mechanical Specifications
Product ID : Ratings marked on device label
Standards and Certifications
ANSI : C-73
Applicable Standards : UL 943, UL 498, CSA C22.2 No. 42 & 144
NEMA : WD-6
NOM : 057
Warranty : 2-Year Limited
Features & Benefits
- Rainproof, Outdoor rated GFCI Module.
- Fully complies with NEC and OSHA regulations for construction sites.
- Automatically resets to ON when plugged in or after power interruption.
- Power Indicator lamp goes OFF if GFCI trips, power is interrupted or line cord is unplugged.
- Open-Neutral Protection immediately trips the GFCI if the neutral conductor on the line side is opened, eliminating the possibility of the GFCI Cord Set having a live hot leg.
- Inline GFCI unit features a rainproof, ultrasonically welded enclosure to ensure long service life.