20 Amp In-Line User-Attachable GFCI Plug, Manual Reset
GCM20
20-Amp, 120-Volt, Manual Reset, In-Line User-Attachable GFCI Plug, Grounded
Leviton’s Automatic Reset GFCI Devices are now sleeker and more rugged than ever! And, while these devices are fully OSHA compliant for use on job sites, they are also perfect for use in a variety of temporary power applications, such as recreation vehicles, marine vehicles, portable pools, portable generators, submersible pumps, vending machines and more.
Documents
Technical Information
-
General Information
UPC : 078477757505
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 20 A
Current Interrupting : 2 kA
Grounding : GFCI Ground Fault
Pole : 2
Short Circuit Current Rating : 2kA
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Trip Level : 5mA plus or minus 1mA
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -35C to +66C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Color : Yellow
Mechanical Specifications
Cord Type : Accepts SJ & ST Cord Types
Product ID : Ratings marked on device label
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Yellow
Standards and Certifications
ANSI : C-73
CSA : C22.2 No.42 & No. 144
CSA C22.2 : File LR-57811
NEMA : WD-6
NOM : 057
UL 498 : File E-48380
UL 943 : Class A (GFCI)
Warranty : 2-Year Limited
Patents
- US7436639
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.