Fusion Splice Sleeve, Slim Style, 40mm Length (bag of 50)
FSSSL-40
Leviton Fiber Splice Sleeves, available in standard and slim styles, are designed with a stainless-steel strength member, polyolefin copolymer inner tube, and polyolefin outer tube for reliable fiber alignment during shipping, handling, and installation. Use them with Leviton fiber splice trays to provide maximum protection from shock and vibration.
Color: Clear
Country of Origin : China
Specifications
Documents
Technical Information
-
General Information
UPC : 078477237397
Features & Benefits
- Precise lengths free of all burrs and sharp edges
- Heat-bonded assembly
- Choice of lengths and diameters
- Sleeves feature clear outer tube for viewing fiber color
- Slim sleeves feature reduced diameter to fit more finished product in splice trays
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors