8" Theater Fresnel, Light Fixture, with C Clamp, 20A Male Stage Pin installed
FR2TH-22B
DISCONTINUED
8" Theater Fresnel with C Clamp, 20A Male Stage Pin installed
The NSI/Leviton 2K 8-Inch Theater Fresnel is a high intensity hanging spotlight with a smooth, even flood field. Its superior ventilation system guarantees cool operation with extended bulb and gel life. All operating controls are thermally insulated for cool-handling.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477155233
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : Theater Fresnel
Product Type : Fresnel
Style : Fresnel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors