6" Television Fresnel, Light Fixture, with C Clamp, Color Frame, Safety Cable, Edison Connector
FR1TV-42B
DISCONTINUED
6" Television Fresnel with "C" Clamp, Color Frame, Safety Cable, Edison Connector
The NSI 1K TV Fresnel is a high-intensity spot light with a smooth, even flood field. It features lightweight, rugged aluminum construction. It has an efficient ventilation system that guarantees cooler unit operation with extended gel and lamp life. This 6-Inch Fresnel fixture accepts bulbs of different wattages and voltages.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847715602
Electrical Specifications
Voltage : 100/240 VAC
Product Features
Lamp Type : Incandescent
Product Category : Fixtures
Product Line : Television Fresnel
Product Type : Fresnel
Style : Fresnel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors