Loading...

Two-Gang FD Box

FDBX2-GY

FD Box, Two-Gang, 67.3 Cubic Inch Capacity, 1" unthreaded conduit openings with reducers for 3/4" and 1/2" conduit , includes plugs for unused openings and stainless steel device mounting plates with ground wire, industrial grade - GRAY

Leviton's Wetguard line of industrial watertight wiring devices are the most versatile, well-engineered watertight devices on the market. They meet IP67 and NEMA ratings for water ingress protection, and offer many significant advantages over competitive brands. Standard color options include yellow and gray with black available upon special request.

Color: Gray

Country of Origin : United States

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477518403

  • Environmental Specifications

    Enclosure Rating : NEMA 4, 4X, 12 IEC IP66

    Environment : Wet

    Operating Temperature : -29°C to 60°C

  • Material Specifications

    Box : Rigid PVC

    Frame (2-and 3-gang) : Valox PBT

    Gasket (2-and3-gang) : Santoprene TPV

    Grounding Wire : Green #12AWG Stranded Copper, 8" Long

    Mounting Plate : Stainless Steel

    Reducers/Plugs : Rigid PVC

    Threaded Inserts : Brass

  • Mechanical Specifications

    Box Volume : 67.3 cu in/1103 cu cm

  • Product Features

    Brand : Wetguard

    Color : Gray

    Device Type : FD Box

  • Standards and Certifications

    cULus : Listed

Patents

  • CA2732114

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Wetguard

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications