Concrete Floor Box, 3-Gang, Shallow
FBHR3
3-Gang Shallow Rectangle Stamped Steel Floor Box for Concrete Installing, Includes 4 Leveling Screws and Gasket for Tile Frame Installation
- Flush to the floor - once floor box is buried and cured, the tile ring and plates can be installed flush to the finished floor
- Height adjustable - floor box includes screws to height-adjust for thicker concrete slab floors
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477985380
Material Specifications
Body Material : Steel
Cover Material : Steel
Grounding Screw : Steel
Mechanical Specifications
Conduit Feeds : Sides, Ends, Bottom
Conduit Selection : Sides: Six 1/2 inch, 3/4 inch trade size K.O, Ends: Two 3/4 inch trade size K.O., Bottom: Three 1 inch, 1-1/4 inch trade size K.O.
Cubic Inch Capacity : 85
Dimensions : 12.4 inch x 4.8inch x 2.3 inch
Minimum Depth Of Pour : 2.30 inch
Wire Gauge : Three Pre-Installed 14 AWG ground wire, 6 inch length
Product Features
Color : Steel
Device Type : Flush Concrete Floor Box
Feature : 1-3/8 inch pre pour adjustment, 1/2 inch post pour adjustment
Function : Can be used with all types of flooring including wood, tile, terrazzo, carpet, and concrete
Gasket : Cork
Receptacle Compatibility : Any standard duplex receptacle
Type : Concrete
Warranty
Warranty : 2-Year Limited