Concrete Floor Box Cover Plate, Flip Lid Door, Carpet Flange, Duplex
FBCCF-B
Cover Plate for FBDC1 Concrete Floor Box System, Flip Lid & 2 Locking Doors, Brass
Leviton’s Concrete Floor Box System delivers the power you need, where you need it by providing access to power connectivity and high-performance network infrastructures for every commercial setting.
The FBCCF:
- Compatible with any standard duplex receptacle
- Available in brass, aluminum, or dark bronze
- Carpet flange cover helps ensure clean, flush to floor installation
- ADA-Compliant
*Cover plates are sold separately from the FBDC1 system.
Color: Brass
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477030035
RoHS Compliant : Yes
Material Specifications
Cover Material : Brass
Mounting Screws : Brass
Mechanical Specifications
Dimensions : 5.75 inch x 0.125 inch thick
Product Features
Color : Brass
Device Type : Carpet Flange Cover Plate
Gasket : Neoprene
Receptacle Compatibility : Any standard duplex receptacle
Warranty
Warranty : 2-Year Limited