EV Charge Connector Assemblies
EVJ40-25
DISCONTINUED
Replacement EV Charge Connector Assemblies for Evr-Green Level 2 Chargers, 40 A, 25' Cable
*Not for use with Evr-Green 4000 Charging Stations
Leviton offers a complete solution for residential, commercial and public plug-in electric vehicle (PEV) charging: the Evr-Green® line of electrical vehicle supply equipment (EVSE) and accessories. Our Evr-Green® products are compliant with all industry standards and compatible with all major auto manufacturers’ electric vehicles (SAE J1772™ compliant).
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477930281
RoHS Compliant : Yes
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors