OPT-X™ SDX Engage Low Loss Fiber Cassettes
ENSDX-CAS
Leviton SDX Cassettes are pre-terminated, pre-tested, and come with 12-fiber MTP connectors on the back that break out to single connectors on the front. Cassettes are custom built to your specifications. Select from a variety of connectors including LC and SC to meet your specific application needs.
Country of Origin : Please Contact Customer Service
Specifications
Documents
Features & Benefits
- Every fiber component is factory terminated and pre-tested using automated procedures to ensure product quality
- Standard MTP connector terminates 12 fibers; other MTP fiber counts available upon request
- 12-F Applications: Universal Polarity MTP-to-LC Cassettes; require method B trunks with one cassette on each end
- Support up to 24 fibers
- Select from a variety of fiber types including single-mode, multimode, and laser-optimized multimode
- Uses bend-insensitive single-mode and multimode fiber
- All discrete connectors (LC, SC, ST, MU, etc.) are heat cured and use ceramic ferrules and sleeves for consistent performance