OPT-X™ HDX Engage Low Loss Cassettes
ENHDX-CAS
OPT-X HDX Engage MTP Cassettes are pre-terminated, pre-tested, and come with 12-fiber MTP connections. Cassettes are custom-built to your specifications – select from LC or MTP connectors for 10, 40, or 100G applications.
Country of Origin : Please Contact Customer Service
Specifications
Documents
Features & Benefits
- Fit in OPT-X UHDX panels, enclosures, and frames
- Configure up to 24 fibers for 12 channels (10G) and 3 channels (40G)
- Optional IP-5x-rated, internal shutters on LC adapters eliminate the need for dust plugs to reduce waste, speed deployment, and ensure safer installation
- Offered in OM4, OM5, and OS2 (UPC and APC) fiber types
- 12-F Applications: Universal Polarity MTP-to-LC Cassettes; require method B trunks with one cassette on each end
- Labeled to identify channel, wiring, and polarity
- Pre-terminated fiber eliminates the need for complicated field terminations and splices
- A variety of fiber types are available including single-mode, multimode, laser optimized multimode
- Easy one-hand installation and removal
Related Videos
Opt-X HDX Cassettes