Submetering, EMHXD Energy Monitoring HUB with line voltage power supply, NEMA 4X enclosure
EMHXD-N4X
EMHXD Energy Monitoring HUB with line voltage power supply, NEMA 4X enclosure
The Leviton EMHXD is an intelligent, flexible data acquisition server allowing users to collect energy data from submeters and environmental sensors through Modbus protocol. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB Hub server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. Featuring Dual Ethernet ports and Dual Modbus (RS485) ports, the EMHXD provides expanded capacity and flexibility to address a broad range of applications. The EMHXD -N4X comes integrated into a NEMA 4X enclosure with an integrated power supply to simplify installation in the field.
Product Information
Standards and Certifications
Buy American Act (BAA) Compliant : Yes
- Measurement and verification (M&V)
- Tenant billing
- Reduce energy costs
- Access energy information from local or remote sites
- Benchmark building energy usage
- View “real time” performance data
- Track energy use and peak demand for Demand Response programs
- Monitor performance of critical systems (lighting, HVAC, PDUs, inverters, etc.)
- Alarm notification for data points above or below target levels (including SNMP Traps)
- Monitor renewable energy performance and production
- Push or pull meter data to energy dashboards, kiosks and software applications
- Manufactured in U.S.A
- Supports code compliance applications like ASHRAE, IECC, 2022 CA Title 24, and LEED
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors