Submetering, EMHXD Energy Monitoring HUB with line voltage power supply, NEMA 4X enclosure
EMHXD-CDX
EMHXD Energy Monitoring HUB with line voltage power supply, NEMA 4X enclosure
The Leviton EMHXD is an intelligent, flexible data acquisition server, allowing users to collect energy data from meters and environmental sensors through Modbus or BACnet protocols. Designed to connect to IP-based applications such as code compliance, enterprise energy management, demand response and smart grid programs, the EMH lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. Featuring Dual Ethernet ports and Dual Modbus (RS485) ports, the EMHXD provides expanded capacity and flexibility to address a broad range of applications. The EMHXD-CDX comes integrated into a NEMA 4X enclosure with an integrated power supply to simplify installation in the field.
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477015759
Features & Benefits
- Code compliance reporting
- Measurement and verification (M&V)
- Tenant billing
- Reduce energy costs
- Access energy information from local or remote sites
- Benchmark building energy usage
- View “real time” performance data
- Track energy use and peak demand for Demand Response programs
- Monitor performance of critical systems (lighting, HVAC, PDUs, inverters, etc.)
- Alarm notification for data points above or below target levels (including SNMP traps)
- Monitor renewable energy performance and production
- Push or pull meter data to energy dashboards, kiosks and software applications
- Manufactured in U.S.A
- Supports code compliance applications like ASHRAE, IECC, 2022 CA Title 24, and LEED