Submetering, Code Compliant, Energy Monitoring HUB, 2 Ethernet, 1 Modbus (RS485), 4 Pulse Inputs, 2 Replay Outputs
EMHSP-COD
Code Compliant Energy Monitoring HUB, 2 Ethernet, 1 Modbus (RS485), 4 Pulse Inputs, 2 Replay Outputs
The Leviton EMHSP is an intelligent, flexible data acquisition server allowing users to collect energy data from meters and environmental sensors through Modbus protocol or pulse input. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB Hub server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. The EMHSP offers Dual Ethernet ports with a single Modbus (RS485) input and 4 inputs for pulse or other sensor inputs.
Color: Green
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477015803
Features & Benefits
- Code compliance reporting
- Measurement and verification (M&V)
- Tenant billing
- Reduce energy costs
- Access energy information from local or remote sites
- Benchmark building energy usage
- View “real time” performance data
- Track energy use and peak demand for Demand Response programs
- Monitor performance of critical systems (lighting, HVAC, PDUs, inverters, etc.)
- Alarm notification for data points above or below target levels (including SNMP Traps)
- Monitor renewable energy performance and production
- Push or pull meter data to energy dashboards, kiosks and software applications
- Manufactured in U.S,A
- Supports code compliance applications like ASHRAE, IECC, 2022 CA Title 24, and LEED