Submetering Energy Monitoring HUB, 2 Ethernet, 1 Modbus (RS485), 4 Pulse Inputs, 2 Replay Outputs
EMHSP-214
Energy Monitoring HUB, 2 Ethernet, 1 Modbus (RS485), 4 Pulse Inputs, 2 Replay Outputs
The Leviton EMHSP is an intelligent, flexible data acquisition server allowing users to collect energy data from meters and environmental sensors through Modbus protocol or pulse input. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB Hub server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. The EMHSP offers Dual Ethernet ports with a single Modbus (RS485) input and 4 inputs for pulse or other sensor inputs.
Color: Green
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477334041
Features & Benefits
- Measurement and verification (M&V)
- Tenant billing
- Reduce energy costs
- Access energy information from local or remote sites
- Benchmark building energy usage
- View “real time” performance data
- Track energy use and peak demand for Demand Response programs
- Monitor performance of critical systems (lighting, HVAC, PDUs, inverters, etc.)
- Alarm notification for data points above or below target levels (including SNMP Traps)
- Monitor renewable energy performance and production
- Push or pull meter data to energy dashboards, kiosks and software applications
- Manufactured in U.S,A
- Supports code compliance applications like ASHRAE, IECC, 2022 CA Title 24, and LEED
Related Videos
Building Manager Online (BMO) - Video - Basic Module - Software for Submetering
Building Manager Online (BMO) - Video - Tenant Billing - Software for Submetering
Building Manager Online (BMO) - Video - Advanced Reporting - Software for Submetering
Submetering - How to Submeter - Video - Step 1 - Evaluate the Facility
Submetering - How to Submeter - Video - Step 2 - Planning
Submetering - How to Submeter - Video - Step 3 - Submetering System Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors