19" Surface Mount Enclosure
EIA00-S01
1RU 19” EIA rack, surface mount enclosure, opening in side
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477542736
Product Features
Product Category : Networking
Product Line : EIA00
Product Type : Rack Enclosures
Features & Benefits
- Fits 19” 1RU
- Stand-alone wall mount installation
- 1/2” or 3/4” KO on side and back panel
- Removable front cover
- Black finish
- Steel enclosure
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors