15 Amp ELCI Cord Set, Automatic Reset
EFA15-3E
15 Amp, 125 VAC.44 inch Cord-Connected ELCI Cord Set, 27-mA Trip Level, Molded-On NEMA Plug (5-15P) and No Connector, Straight Blade, Automatic Reset Equipment Leakage Circuit Interrupter Device, 14-3 SJTW Cord, cCSAus
Documents
Technical Information
-
General Information
UPC : 078477537664
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 15 A
Pole : 2
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL94
Operating Temperature : -35°C to 66°C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Cord Type : 14/3 SJTW
Mechanical Specifications
Product ID : Ratings marked on device label
Product Features
Standards and Certifications : cCSAus
Standards and Certifications
NEMA : WD-6
Standards and Certifications : cCSAus