Emergency Power Control, Fixture Mount, Switching Loads Transfer and Shunt Relay
ECS00-103
Emergency Power Control, Fixture Mount, Switching Loads Transfer and Shunt Relay, 120-277VAC, 3A, 60Hz
In the past, all designated emergency lights in a facility had to stay on 24 hours a day to meet safety codes. The Leviton Emergency Switching Luminaire Control allows you to specify and install a UL-924 listed emergency power control device that can convert and control up to 20 regular light fixtures as approved emergency lights.
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477627372
RoHS Compliant : Yes
Features & Benefits
- Automatic diagnostic when the room switch is turned OFF
- Emergency luminaires stay on for 2.5 seconds
- Power indicator LED for utility power for easy verification
- Compatible with all switching controls including occupancy sensors, relay panels and switches
- Local room switch or lighting control turns both regular and emergency luminaries on at the same time eliminating the need for a dedicated emergency room switch
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors