e2XHD Universal Mini Panel, Black
E2XMB-S12
The e2XHD Universal Mini Panel provides e2XHD cassette compatibility, allowing for copper, either UTP or shielded, and fiber connectivity in a single unit. The e2XHD Mini Panel will accommodate two e2XHD cassettes for either copper or fiber connectors. Flexible mounting options allow the e2XHD Mini Panel to be installed in a variety of wall-mount, rack, or cabinet applications.
Color: Black
Country of Origin : Taiwan
Specifications
Instruction Sheet
Documents
Features & Benefits
- Consumes no horizontal rack space
- Compatible with QUICKPORT copper and fiber connectors for maximum versatility
- Can share mounting hardware with existing equipment such as servers, if necessary
- Accepts e2XHD cassettes for a wide range of fiber and copper connectors within a single device
- Can mount on back rail of cabinet, on the wall, to a rack, or under the floor for maximum versatility
- Accommodates either UTP or shielded copper solutions
- Grounding features support both North American and European requirements
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors