e2XHD 1RU High-Density Universal Flat Panel, accepts shielded, UTP, and fiber cassettes
E2X1F-S48
The e2XHD Patching System provides a high-density solution for enterprise and data center applications where fast deployment and simple maintenance are priorities. Cassettes quickly snap-in and pull out of 1RU panels, making installation, moves, adds, and changes easier than ever. A rear cable manager is available to support incoming fiber and copper cables, and blank cassettes snap into the rear of panels to block any unused openings. Copper cassettes are available either on pre-terminated trunks or with field terminated connectors. Fiber cassettes are pre-terminated.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477878620
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Fiber
Color : Black
Labeling : Silk-screened port numbers only
Panel Shape : Flat
Ports : 48
RU : 1
Shielding : Universal
Termination : Cassette-Based
Features & Benefits
- Panels allow mix-and-match of shielded, UTP, and fiber e2XHD cassettes
- Alignment tabs ensure upright insertion of cassettes
- To remove cassettes from panel, simply pull out the handle using release latch
- Rear Cable Manager supports incoming copper or fiber cables and includes cable management rings
- Blank cassette available for unused cassette openings
Patents
- EP3374813
- US9236691
- EP2312355
- CA3060164
- CA2880810
- US9690064
- US8958680
- US9077126
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.