e2XHD 1RU High-Density Universal Angled Panel, accepts shielded, UTP, and fiber cassettes
E2X1A-S48
The e2XHD Patching System is an easy-to-connect, high-density solution that provides simple termination and improved cable routing for shielded, UTP, and fiber applications. Cassettes quickly snap-in and pull out of the high-density angled panel, making installation easier than ever. Panel covers and blank cassette inserts offer extra protection from dust and damage. Copper cassettes are available on pre-terminated trunks or with field-terminated connectors. Fiber cassettes are pre-terminated.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477879221
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Fiber
Color : Black
Labeling : Silk-screened port numbers only
Panel Shape : Angled
Ports : 48
RU : 1
Shielding : Universal
Termination : Cassette-Based
Features & Benefits
- Panels allow a mix-and-match of shielded, UTP, and fiber e2XHD cassettes
- Alignment tabs ensure upright insertion of cassettes
- To remove cassettes from the panel, simply pull out the handle using the release latch
- Rear Cable Manager supports copper or fiber cables, and snaps directly to panel without tools
- Cassette Blanks available for unused cassette openings
- Panel Cover minimizes dust or debris
Patents
- EP3374813
- US9236691
- EP2312355
- CA3060164
- CA2880810
- US9690064
- US8958680
- US9077126
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.