Decora Vacancy Motion Sensor Light Switch, Manual-On, 15A, Residential Grade, Single Pole, Multi-Way or Multi-Sensor
DVS15-1LZ
Decora Vacancy Motion Sensor Light Switch. 180° PIR manual-on, automatic-off, single pole, 3-way or multi-location (multi-way) when used with DD0SR switch companions or multi-sensor with two DVS15 sensors, 600W LED/CFL, 1800W Inc/Halogen 1200VA ELV/MLV/FL, 1/2HP Motor, 15A Resistive, wallplate sold separately. Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements – White with ivory and light almond faceplates included
- CONVENIENT – turns lights off automatically when room is vacant
- EASY TO INSTALL – slim profile fits in most wallboxes
- FLEXIBLE – multi-sensor application where two sensors are needed for the coverage area, such as an “L-shaped” room
- VERSATILE – for higher wattage fixtures and exhaust fans
Color: White, Ivory, Light Almond
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477471289
Product Features
Auto-ON/Auto-OFF : No
California Title 24 : Yes
Color : White, Ivory, Light Almond
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft
Device Type : Sensor
Grade : Residential
LED Color : Green and Red
Load Rating : 600W LED/CFL, 1800W Incandescent/Halogen, ½ HP, 1200VA ELV, MLV, FL, 15A Resistive
Mounting Type : Wall Switch
Neutral : Yes
Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit
Pole : 3
Sensor Technology : Passive Infrared
Sensor Type : Vacancy
Standards and Certifications : CSA, FCC, Title 24
Style Name : Decora
Switch : Relay
Time Delay : 1M, 5M, 10M, 20M
Voltage : 120 VAC
Wallplate : Not Included
Warranty : 5-Year Limited
Wiring : Neutral Required
Features & Benefits
- Manual ON/Automatic OFF operation
- Controls LED, CFL, Incandescent, Halogen, Magnetic Low Voltage, Electronic Low Voltage, Florescent or Motor loads
- Provides 180° Field-of-View, 900 sq. ft. of coverage
- Shallow design easily fits in the wallbox and can replace single pole switch
- Leaded terminals for easier installation
- Requires a neutral wire for installation
- Single pole, 3-way or multi-location (multi-way) when used with up to four (4) DD0SR-DLZ and/or up to nine (9) DD0SR-01Z switch companions
- Multi-sensor with two DVS15 sensors
- Program settings without removing the wallplate or faceplate
- Low profile design blends in with walls for a discreet appearance
- Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
- Adjustable Range (sensitivity) to fit various coverage areas
- Convenient push-button provides Manual OFF light switching at any time
- Can be used to comply with 2019 California Title 24, Part 6 Vacancy Control Device Requirements
- Color change kits are available
- Five-Year Limited warranty
Patents
- CA2708330
- US11815868
- US8981299
- MX315382
- US7924155
- US11974378
- US11264189
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.