4RU LIGHTSPACE™ DP-700 Enclosure, empty; Accepts up to (12) LIGHTSPACE™ Fiber Adapter Plates
DP04U-STD
LIGHTSPACE™ DP Series Optical Distribution enclosures are designed to protect, manage, and organize fiber terminations in rack-mount environments. LGX® compatibility allows users to fill and expand legacy systems. Enclosures are available with adapters, pigtails, or pre-connectorized cable stubs. The stubbed option allows the splice point to be located in a splicing vault or at the building entrance point. The cable stub is shipped on a reel for ease of deployment. Units can be purchased separately or in combination.
Country of Origin : United States
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477239599
Features & Benefits
- Accepts LGX compatible 6- or 8-pack fiber adapter plates (DP-525 and DP-700)
- Accepts 12-pack adapter plates (DP-105)
- 19- and 23-inch rack mounting
- Removable hinged front doors and hinged rear door
- Flipcard for connector identification
- Large cable management rings for enhanced jumper routing
- Metal door and key lock options for increased security
- Stackable for custom applications
- Cable clamp kits for additional cable strain relief
- Grounding kit available
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors