Full Phase 600W Dimmer, Lumina™ RF
DL6HD-1BZ
Lumina RF 600W Traditional Dimmer: automate LED, CFL, and incandescent bulbs.
Introducing the Lumina™ RF 600W Dimmer (DL6HD), a line-powered component of the Lumina RF Solutions product line. This device allows dimming of full phase loads as part of the Lumina Gateway and Lumina RF Eco-System. Lumina RF products ensure energy savings in new construction and retrofits and the Lumina Gateway functions as an energy management coordinator, allowing for wireless automated control of loads via remote control from a tablet or smartphone app.
Color: White
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477766842
RoHS Compliant : Yes
Features & Benefits
- Use with the Lumina RF Eco-System
- Aesthetically pleasing intuitive design – rocker switch and slender raise/lower side bar for ON/OFF, raise/lower control
- Wireless mesh network – self-healing mesh network feature has no hardwired backbone and connects all products together for a more robust and reliable system without wires
- Code compliant energy management functionality – meets energy code requirements for ASHRAE 90.1 and California Title 24
- LED flexibility – enable, disable or turn OFF LED lights after five seconds for applications where brightness is a factor (i.e. hospitality)
- LED Indicator – inconspicuous LED light level indicator for locating in a dark room
- 3-way switching applications – pair with Lumina Gateway for an energy management solution
- Standard size for seamless installation – the DL6HD fits in a standard single-gang wall box
- Complies with IEEE 802.15.4 standards – for domestic and international wireless networks
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors