Full Phase 1000W Dimmer, Wireless Lighting Control
DL1KD-1BZ
Lumina RF 1000W Traditional Dimmer: automate LED, CFL, and incandescent bulbs.
Introducing the Lumina™ RF 1000W Dimmer (DL1KD), a line-powered component of the Lumina RF Solutions product line. This device allows dimming of full phase loads as part of the Lumina Gateway and Lumina RF Eco-System. Lumina RF products ensure energy savings in new construction and retrofits and the Lumina Gateway functions as an energy management coordinator, allowing for wireless automated control of loads via remote control from a tablet or smartphone app.
Color: White
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477766859
RoHS Compliant : Yes
Product Features
Product Line : Lumina RF
Product Type : Wall Switch Dimmer
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors