DCKS7-CI
DISCONTINUED
Color Change Kits for Mural Scene Controller No Text - Ivory
A series of intelligent lighting and appliance control components, Decora Home Controls (DHC) combine the best of all worlds. DHC components require no new wiring because they use the power-line wires that are already in your home to communicate with each other. To make them thoroughly dependable, Leviton added its acclaimed Intellisense signal integrity technology to proven Power-line Carrier design. DHC switches, dimmers and scene controllers are as easy to use and as reliable as conventional devices – and feature aesthetically pleasing Decora designer styling. It’s the "smart home" technology approach that’s also exceptionally smart in styling and value.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 07847715352
Product Features
Color : Ivory
Device Type : Scene Controller
Feature : No Text
Standards and Certifications : UL/CSA
Style Name : Mural
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors