DCKS7-CG
DISCONTINUED
Color Change Kits for Mural Scene Controller No Text - Gray
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 07847715354
Product Features
Color : Gray
Device Type : Scene Controller
Feature : No Text
Standards and Certifications : UL/CSA
Style Name : Mural
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors