Dimensions® Scene Controller Ivory Color Change Kit with Customizable Labels
DCK05-CI
Color Change Kits for Dimensions Scene Controller with Customizable Labels, Ivory
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477153666
RoHS Compliant : Yes
Product Features
Color : Ivory
Device Type : Scene Controller
Feature : with Customizable Labels
Product Line : D4000
Product Type : Color Change Kit
Standards and Certifications : UL/CSA
Style Name : Dimensions
Warranty : 2-Year Limited
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors