Satin Nickel Trim Ring for Baffle Slim Downlights, 4-Inch Round Aperature
DBR4X-T0N
Leviton’s trim ring accessory adds a different finish to the baffle slim downlights. Available in black, satin nickel, and bronze, it adds a contemporary aesthetic to any space. Perfect for transitional, modern, or contemporary spaces. Easy installation in both residential and light commercial settings.
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477039267
Product Features
Product Aperture Size : 4-Inch Round
Mounting Type : Snap on
Material Specifications
Material : Metal
Finish : Satin Nickel
Environmental Specifications
Listing : Suitable for Wet Locations, Covered Ceilings
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors