20 Amp, Decora Plus, Receptacle/Outlet, Hospital Grade, Marked Controlled, Self-Grounding
D8300-H2W
- All Leviton Hospital Grade Receptacles undergo the most stringent UL testing to assure continuous, safe operation in any application requiring high-abuse tolerance, including health care facilities, manufacturing plants and schools.
- Leviton offers custom imprinting solutions to meet the 2014 National Electrical Code requirements for identifying receptacles that will be automatically de-energized as part of an overall plug load control program.
- All 15A & 20A, 125V receptacles that are automatically controlled will be marked with a specific symbol.
- Permanently marked “controlled” devices enable compliance with energy standards for buildings such as ASHRAE 90.1 and California’s Title 33.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477039007
Electrical Specifications
Amperage : 20 A
Dielectric Voltage : 2000 VAC
Grounding : Self-Grounding
Horsepower Rating : 1 hp
Pole : 2
Temperature Rise : Max 30°C
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability Rating : V-0
Operating Temperature : Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Relative Humidity : 5-95% (non-condensing)
Material Specifications
Body : PBT
Face : PBT
Ground Contacts : Brass
Grounding Screw : #8 Brass
Line Contacts : Phosphor Bronze Triple Wipe 0.031"
Mounting Screws : #6 Triple Drive Plated Steel
Mounting Strap : Galvanized Steel
Self-Grounding Clip : Brass
Terminal Clamps : Brass
Terminal Screws : #8 Brass
Mechanical Specifications
Product ID : Ratings are marked on device
Strap Construction : Wraparound Strap
Termination : Back and Side Wire
Wire Accomodation : #14-#10 AWG Solid or Stranded
Product Features
Brand : Decora Plus
Color : White
Device Type : Duplex Receptacle Outlet
Feature : Smooth Face, 2 Receptacle Outlets Marked Controlled, RoHS Compliant
Grade : Heavy-Duty Hospital Grade
NEMA Configuration : 5-20R
Standards & Certifications
Applicable Standards & Certifications : CSA C22.2, No. 42, ANSI C-73, NOM, UL 498, Fed Spec WC-596
NEMA : WD-6
Warranty
Warranty : 10-Year Limited